Non contact design coupled with a unique to class set up LED ensure an intuitive and simpler installation procedure that can be up to 90%* faster than conventional systems. Please watch the video to see the difference.
(*) subject to application.
Learn how to install the FORTiS-S™ (standard) enclosed absolute linear encoder.
Please refer to the relevant FORTiS installation guide for more information.
The FORTiS encoder series is a next generation enclosed linear absolute encoder for use in harsh environments such as machine tools.
Robust, reliable, high-performance position measurement over the encoder's long life is ensured by a range of innovative design features, such as: industry-proven position measurement, non-contact, superior sealing, class leading vibration resistance, easy installation and Advanced Diagnostic Tool.
Learn how to install the FORTiS-N™ (narrow) enclosed absolute linear encoder.
Please refer to the relevant FORTiS-N installation guide for more information.
The FORTiS encoder series is a next generation enclosed linear absolute encoder for use in harsh environments such as machine tools.
Robust, reliable, high-performance position measurement over the encoder's long life is ensured by a range of innovative design features, such as: industry-proven position measurement, non-contact, superior sealing, class leading vibration resistance, easy installation and Advanced Diagnostic Tool.
Learn how to install the TONiC super-compact digital encoder readhead.
Please refer to the relevant TONiC installation guide for more information.
The TONiC encoder series is Renishaw’s super-compact, non-contact incremental optical encoder that offers speeds up to 10 m/s and, when combined with the Ti interface, resolutions down to 1 nm for both linear and rotary applications.
TONiC systems are quick and simple to install with wide set-up tolerances and calibration at the push of a button. TONiC's dynamic signal processing gives improved signal stability with ultra-low Sub-Divisional Error, high running speeds and compatibility with linear and rotary applications. This makes TONiC suitable for the highest of performance applications where speed and accuracy are crucial. TONiC UHV is available for ultra-high vacuum applications.
The ATOM DX encoder series is Renishaw’s smallest incremental optical encoder with digital output direct from the readhead, providing positional feedback, onboard interpolation, and filtering optics all in a miniature package.
ATOM DX incorporates the market proven filtering optical system of the ATOM™ encoder series, and integrates Renishaw’s high-performance interpolation technology, reducing system size and the need for additional adaptors and interfaces. This makes ATOM DX suitable for the most space critical applications where performance cannot be compromised. Available to be used with the ATOM series of linear and rotary scales to meet most application requirements.
The Renishaw RKLC encoder scale is a narrow, low cross-sectional area stainless steel tape scale featuring 20 μm or 40 μm pitch incremental graduations. RKLC scale is installed onto the axis substrate by a self-adhesive backing tape and it is mastered to the machine substrate, giving improved metrology, when the scale ends are rigidly fixed to the substrate. The scale is compatible with Renishaw’s VIONiC™, TONiC™ and QUANTiC™ incremental encoder series.