Skip navigation

RGH20F incremental encoder system with RSLR20 linear scale

Features

  • Readhead size: 36 x 13.5 x 10.5 mm
  • Resolutions to 5 nm
  • Speed up to 5 m/s
  • Analogue or digital outputs
  • Low Sub-Divisional Error (SDE): typically ±0.05 µm
Transparent patch for website banners

Traditional optical encoders

Not recommended for new designs

The RG2 and RG4 incremental encoder systems have a strong reputation established over many years for providing reliable and robust position feedback for a wide variety of applications. However, Renishaw is continually developing innovative incremental and absolute encoder technologies and our latest encoder systems offer a range of additional benefits including enhanced metrology, smaller package size, easier installation and detailed diagnostics. Therefore, the RG2 and RG4 series are not recommended for new designs.

Possible alternative product data sheets

How it works