Skip navigation

SiGNUM™ incremental encoder system with RESM20 rotary (angle) ring

Features

  • Serial protocol available: FANUC
  • Readhead size: 36 x 16.5 x 14.8 mm 
  • Resolutions to 5 nm 
  • Speed up to 4 591 rpm
  • Simultaneous analogue and digital outputs (analogue outputs available from all Si interfaces) 
  • Sub-Divisional Error (SDE) : typically <±30 nm
  • IN-TRAC™ reference mark

Benefits

  • Sealed to IP64 offering excellent dirt immunity
  • Low profile ring with large internal diameter for easy integration
  • Operating temperature up to +85 °C 
  • Optional set-up and diagnostic software

Transparent patch for website banners

What is SiGNUM?

SiGNUM is Renishaw's high accuracy, non-contact 20 µm encoder system comprising of an Sr readhead and Si interface. It is sealed to IP64 and offers speeds up to 12.5 m/s and resolutions down to 5 nm and reads a variety of linear and rotary scales with IN-TRAC auto-phase optical reference marks. SiGNUM is extremely easy to use with calibration at the push of a button and free diagnostic software, yet it offers a level of performance previously available only from more delicate fine pitch encoders with an SDE of typically <±30 nm at temperatures up to +85 °C.

What is RESM20 ring?

RESM20 is a one-piece stainless steel ring with 20 µm pitch graduations marked directly on the periphery, featuring the IN-TRAC™ optical reference mark. Two versions are available in a wide range of sizes (Ø52 mm to Ø550 mm). ‘A' section rings, which offer an impressive installed accuracy, feature a taper mount system which reduce the need for highly toleranced machined parts and eliminate eccentricity. ‘B' section thin rings, which are low inertia and mass, are also available. Both 'A' and 'B' section rings have a large internal diameter for flexible integration. The non-contact format eliminates backlash, shaft wind-up (torsion) and other mechanical hysteresis errors that are inherent in traditional enclosed encoders.

Why choose this encoder system?

Motion control performance

Smoother velocity control and rock-solid positional stability of the motion system due to dynamic signal conditioning. Auto Gain Control (AGC), Auto Offset Control (AOC) and Auto Balance Control (ABC) generate incremental signals of exceptional fidelity. As a result, Sub-Divisional Error (SDE) is typically <±30 nm.

Ease of installation

Set-up LEDs on the readhead and interface give a visual indication of signal size and optional diagnostic software allows remote checking of system performance when the readhead is buried in the machine. Calibration of the reference mark and incremental signals is achieved at the push of a button with no mechanical adjustment or additional diagnostic tools. The IN-TRAC optical reference marks are embedded in the incremental scale for compact dimensions and simplified alignment. This yields a reference mark output that is bi-directionally repeatable to unit of resolution over the full operating temperature and speed range.

Combines rugged reliability with higher accuracy

SiGNUM is a 'recoverable readhead' that offers 'wipe clean' recovery from coolant splashes or floods. An IP rating of IP64, high immunity to water, oil and dust and operating temperatures of up to +85 °C and speeds of 12.5 m/s mean that SiGNUM is ideal for more challenging applications whilst offering performance comparable with fine pitch glass scales.

Interface options

FANUC serial interface

  • The FANUC serial compatible interface (Si-FN) offers FANUC serial communications direct from the interface for higher performance and easier connectivity .
  • Available with three resolution options:
    - Normal: 20 bit (0.0003 °) up to 4 500 rev/min;
    - High Type A: 23 bit (0.000043 °) up to 1 200 rev/min;
    - High Type B: 26 bit (0.0000054 ° or 0.02 arc second) up to
    150 rev/min. SiGNUM Si-FN with FANUC serial interface

DSi (Dual Signal) interface

  • Renishaw's DSi combines the incremental signals from two SiGNUM readheads on a RESM ring (REST ring for partial rotation applications) to compensate for the effect of bearing wander and eliminates odd error harmonics, including eccentricity to give total installed accuracy of typically ±2.0 arc second.Dual SiGNUM™ interface and RESM

Optional diagnostic software

SiGNUM™ software

SiGNUM software version 5.0 (released January 2012) - is required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB cable and the software provides real-time diagnostics to simplify installation and system maintenance.

Find out all about the SiGNUM diagnostic software.

Technical specifications

Measuring standard

RESM20: one-piece low profile stainless steel ring. Standard ‘A' section with tapered internal diameter or low inertia ‘B' section

Also available for partial rotation applications as REST20

Readhead size (LxWxH)

36 mm x 16.5 mm x 14.8 mm

Ring outer diameter

52 mm to 550 mm. For larger custom sizes, contact Renishaw

Coefficient of thermal expansion at 20 °C15.5 ±0.5 μm/m/°C

Line count

8 192 to 86 400 (depending on ring size)

Reference mark

RESM20: single IN-TRAC reference mark ring

REST20: two reference mark ring for partial rotation applications

Accuracy*

Graduation accuracy

System accuracy


±3.97 to ±0.38 arc seconds (depending on ring diameter)

±4.28 to ±0.41 arc seconds (depending on ring diameter)

Maximum speed

Analogue

Digital

(See data sheet for details)

4 591 rpm at -3 dB (on 52 mm RESM20)

4 591 rpm (5 μm resolution SiGNUM on 52 mm RESM20)

Sub-Divisional Error (SDE)

Typically < ±30 nm

Dynamic signal control

Real time signal conditioning including Auto Gain Control (AGC), Auto Balance Control (ABC) and Auto Offset Control (AOC) for optimised performance during operation

Incremental signals

Analogue

Digital

(See data sheet for details of angular resolutions)

1 Vpp (20 μm period)

Resolutions from 5 μm to 5 nm

Electrical connection

0.5 m, 1 m, 1.5 m, 3 m, 5 m and 10 m cable lengths with 14 pin connector (plugs directly into SiGNUM Si interface)

Power supply

5 V ±10%, <250 mA (typical) (unterminated)

Vibration (operating)

100 m/s2 max @ 55 Hz to 2 000 Hz

Shock (non-operating)

1 000 m/s2, 6 ms, ½ sine

Operating temperature

Readhead: 0 °C to +85 °C

Interface: 0 °C to +70 °C

Sealing

Readhead: IP64

Interface: IP30

*System accuracy is graduation error plus SDE. Graduation accuracy is the maximum difference between the angle measured by a single readhead and the true rotation of the encoder as graduated. Application disturbances such as eccentricity are not included.

Refer to data sheets for full details.

 

Downloads

Data sheets

Software

  • SiGNUM™ software version 5.0.

User guide

White paper

  • White paper:  The accuracy of angle encoders White paper: The accuracy of angle encoders

How it works

An infrared LED illuminates the scale which comprises alternating light and dark lines. SiGNUM features Renishaw's unique filtering optics, averaging the contributions from many bright scale graduations and effectively filtering out non-periodic features such as dirt. The nominally square-wave scale pattern is also filtered to leave a pure sinusoidal fringe field at the detector. Here, a multiple finger structure is employed, fine enough to produce photocurrents in the form of four symmetrically phased signals. These are combined to remove DC components and produce sine and cosine signal outputs with high spectral purity and low offset, while maintaining bandwidth to beyond 500 kHz.

Dynamic signal conditioning, comprising Auto Gain Control (AGC), Auto Offset Control (AOC) and Auto Balance Control (ABC) is applied inside the Si interface to generate incremental signals of exceptional fidelity. As a result, Sub-Divisional Error (SDE) is typically <±30 nm, i.e. 0.15 % of scale pitch. Interpolation is by CORDIC algorithm, within the SiGNUM Si interface.

SiGNUM™ optical scheme with annotations

The IN-TRAC reference mark is embedded in the incremental scale and is detected by a split photodetector within the readhead, yielding a reference mark output that is bi-directionally repeatable to unit of resolution at all speeds. This unique arrangement also benefits from an automated calibration routine that electronically phases the reference mark and optimises the incremental signals.