Image - World’s first 13-bit magnetic rotary encoder (jpg)

File size: 44 kB Language: Language Independent Dimensions: 100 x 89 px

Renishaw offers a wide range of magnetic and compact optical position feedback encoder systems to meet the diverse requirements of industrial automation. The latest additions to the range include the world’s first 13-bit magnetic sensor, which is sealed for operation in harsh environments, including wash-down areas. The range of reliable, low-cost, high-speed, miniature magnetic rotary encoders already provides class-leading performance along with ruggedness and durability. Now the addition of a 13-bit magnetic sensor, provides 8,192-count positioning resolution and operating speeds to over 30,000 rev/min, with availability in chip, chip-on-board, and ready-to-mount packaged versions. The enclosed versions, with sealing to IP68, are particularly suited for use in wash-down areas, whilst optional stainless steel housings meet food industry requirements.

Other versions

180×160 jpg

Didn't find what you were looking for?

Tell us what you couldn’t find and we will do our best to help.