0.5 in × 2.0 in × 3.0 in adjustable angle plate with 1/4-20 thread (jpg)
File size: 95 kB
Language: Language Independent
Dimensions: 600 x 600 px
Part number: R-PCA-5023-50-20
This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 180° and has a Nituff® hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Note: Included: socket head cap screws and washers.
Other versions
6000×4000
jpg
Latest items - Fixtures
Didn't find what you were looking for?
Tell us what you couldn’t find and we will do our best to help.