AFM image of a graphene flake with Raman spectra from far-field and TERS measurements. (jpg)

ファイルサイズ : 336kB 言語: English Dimensions: 1500 x 751 px

AFM image of a graphene flake with Raman spectra from far-field and TERS measurements. The circle represents the size of the laser spot, from which a far-field Raman spectrum was acquired (black). The smaller dot represents the location of the TERS hot-spot on the graphene (~ 20 nm diameter), from which a TERS spectrum was derived (blue). The carbon 2D band of the far-field spectrum (black) exhibits features of single-, double-, and multi-layer graphene. The band in the TERS spectrum (blue) is narrower than that of the far-field spectrum, and represents solely single-layer graphene. This demonstrates the high spatial resolution of TERS.

その他のバージョン

180×90 jpg

お探しのものが見つかりませんでしたか?

見つけられないものがございましたらお知らせください。 万全の策で対処させていただきます。