Miscellaneous fixturing components Refine by Thread M4 M6 M8 1/4-20 Type Cone Pin Corner viewer Vertical base plate Screws and adapters 123Next >> Product Unit price Add to cart 50 mm x 50 mm corner viewer with M4 threadR-VC-5050-4 $50.75 Ø6 mm x 5 mm aluminium resting pin with M4 threadR-RPA-4 $10.50 50 mm x 75 mm x 40 mm vertical base plate with M4 threadR-PCV-507540-10-4 $138.00 Ø25 mm × 19 mm aluminium resting cone with M6 threadR-RCA-6 $26.00 Ø16 mm × 13 mm Polyoxymethylene (POM) resting cone with M6 threadR-RCD-6 $9.50 Ø16 mm x 13 mm Polyoxymethylene (POM) resting cone with M8 threadR-RCD-8 $9.50 Ø16 mm × 13 mm steel resting cone with M6 threadR-RCS-6 $13.25 Ø16 mm x 13 mm steel resting cone with M8 threadR-RCS-8 $13.25 Ø9 mm x 10 mm Polyoxymethylene (POM) resting pin with M6 threadR-RPD-6 $17.00 Ø9 mm x 10 mm steel resting pin with M6 threadR-RPS-6 $11.00 123Next >> Shopping security Recall your cart