Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Steel Aluminium Polyoxymethylene 1..<< Previous89101112Next >>..13 Product Unit price Add to cart Ø12 mm × 10 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-1210-4 $17.50 Ø13 mm × 25 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1325-6 $14.00 Ø19 mm × 25 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1925-6 $15.25 Ø6 mm × 10 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-610-4 $14.50 Ø9 mm × 10 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-910-4 $16.25 Ø10 mm × 25 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-925-6 $16.25 Ø6 mm × 10 mm steel pin standoff with M6 threadR-SP-610-6 $15.25 Ø0.25 in × 1.00 in steel standoff with 1/4-20 threadR-S-251-20 $15.00 Ø0.25 in × 0.50 in steel standoff with 1/4-20 threadR-S-2550-20 $14.00 Ø0.375 in × 1.00 in steel standoff with 1/4-20 threadR-S-3751-20 $13.50 1..<< Previous89101112Next >>..13 Shopping security Recall your cart