Disc styli Refine by Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous123Next >> Product Unit price Add to cart M2 Ø18 mm silver steel disc, 2.3 mm width, with rollerA-5000-3613 $105.00 M2 Ø4 mm ceramic disc, 1 mm width, without rollerA-5555-0298 $87.00 M3 Ø12.7 mm silver steel disc, 2.2 mm width, without rollerA-5000-3615 $74.00 M3 Ø30 mm ceramic disc, 1.5 mm width, without rollerA-5003-7098 $300.00 M3 Ø35 mm silver steel disc, 5 mm width, without rollerA-5000-7612 $126.00 M3 Ø63.5 mm carbon steel disc stylusA-5000-7669 $134.00 M4 Ø30 mm silver steel disc, 2.2 mm width, with rollerA-5000-7596 $114.00 M4 Ø35 mm silver steel disc, 2.2 mm width, with rollerA-5000-7597 $109.00 M4 Ø50 mm silver steel disc, 3 mm width, with rollerA-5000-7598 $119.00 M5 Ø12 mm silver steel disc, 3 mm width, with rollerA-5003-5288 $125.00 << Previous123Next >> Shopping security Recall your cart