Straight Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Steel Ceramic Carbon Fibre Tungsten Carbide Tip material Ruby Zirconia Silicon Nitride Tungsten Carbide 1..<< Previous23456Next >>..60 Product Unit price Add to cart M4 Ø8 mm ruby ball, ceramic stem, L 100 mm, EWL 100 mmA-5000-7796 $135.00 M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mmA-5000-7800 $111.00 M2 Ø0.7 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 4 mmA-5000-7801 $84.00 M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mmA-5000-7802 $22.00 M2 Ø2.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 6.5 mmA-5000-7803 $22.00 M2 Ø2.5mm ruby ball, stainless steel stem, L 20 mm, EWL 16.4 mmA-5000-7804 $25.00 M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 3 mmA-5000-7805 $90.00 M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mmA-5000-7806 $32.00 M2 Ø2 mm ruby ball, stainless steel stem, L 10 mm, EWL 6 mmA-5000-7807 $22.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mmA-5000-7808 $49.00 1..<< Previous23456Next >>..60 Shopping security Recall your cart