Straight styli for Zeiss Refine by Thread M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Tungsten Carbide Tip material Ruby Silicon Nitride << Previous12345Next >>..31 Product Unit price Add to cart M5 Ø15 mm ceramic ball, tungsten carbide stem, L 118 mm, ML 105 mm, for Zeiss applicationsA-5555-2270 $190.00 M5 Ø15 mm ceramic ball, tungsten carbide stem, L 200 mm, ML 175 mm, for Zeiss applicationsA-5555-2393 $168.00 M5 Ø3 mm ruby ball, tungsten carbide stem, L 25 mm, ML 15 mm, for Zeiss applicationsA-5555-0018 $45.00 M5 Ø3 mm tungsten carbide ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for Zeiss applicationsA-5555-2394 $82.00 M5 Ø5 mm tungsten carbide ball, tungsten carbide stem, L 105 mm, ML 95 mm, for Zeiss applicationsA-5555-3949 $94.00 M5 Ø8 mm tungsten carbide ball, tungsten carbide stem, L 63.5 mm, ML 50.5 mm, for Zeiss applicationsA-5555-2395 $94.00 M5 Ø8 mm ruby ball, stainless steel stem, L 63.5 mm, ML 50.5 mm, for Zeiss applicationsA-5555-3805 $106.00 M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 25 mm, ML 15 mm, for Zeiss applicationsA-5555-1916 $69.00 M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for Zeiss applicationsA-5555-1847 $71.00 M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for Zeiss applicationsA-5555-0730 $73.00 << Previous12345Next >>..31 Still not seeing what you want? Can't find something? Phone us on: +1 847 286 9953 Shopping security Recall your cart