Straight styli for Zeiss Refine by Thread M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Tungsten Carbide Tip material Ruby Silicon Nitride << Previous12345Next >>..31 Product Unit price Add to cart M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 58 mm, ML 48 mm, for Zeiss applicationsA-5555-3806 $83.00 M5 Ø4 mm ruby ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for Zeiss applicationsA-5555-1917 $76.00 M5 Ø4 mm ruby ball, thermostable carbon fibre stem, L 64 mm, ML 54 mm, for Zeiss applicationsA-5555-0731 $92.00 M5 Ø3 mm ruby ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for Zeiss applicationsA-5555-0019 $45.00 M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for Zeiss applicationsA-5555-0732 $85.00 M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 53 mm, ML 43 mm, for Zeiss applicationsA-5555-2013 $85.00 M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 75 mm, ML 65 mm, for Zeiss applicationsA-5555-0735 $87.00 M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 100 mm, ML 90 mm, for Zeiss applicationsA-5555-0410 $104.00 M5 Ø6 mm ruby ball, thermostable carbon fibre stem, L 54 mm, ML 44 mm, for Zeiss applicationsA-5555-0733 $90.00 M5 Ø7 mm ruby ball, thermostable carbon fibre stem, L 55 mm, ML 45 mm, for Zeiss applicationsA-5555-0734 $104.00 << Previous12345Next >>..31 Still not seeing what you want? Can't find something? Phone us on: +1 847 286 9953 Shopping security Recall your cart