Straight styli for Zeiss Refine by Thread M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Tungsten Carbide Tip material Ruby Silicon Nitride 1..<< Previous23456Next >>..31 Product Unit price Add to cart M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 63.5 mm, ML 50.5 mm, for Zeiss applicationsA-5555-3807 $111.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 75 mm, ML 62 mm, for Zeiss applicationsA-5555-3997 $82.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 100 mm, ML 87 mm, for Zeiss applicationsA-5555-1918 $120.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 114.5 mm, ML 101.5 mm, for Zeiss applicationsA-5555-3808 $124.00 M5 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, ML 40 mm, for Zeiss applicationsA-5555-0020 $45.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 150 mm, ML 137 mm, for Zeiss applicationsA-5555-9361 $157.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 200 mm, ML 187 mm, for Zeiss applicationsA-5555-1112 $173.00 M5 Ø9 mm ruby ball, thermostable carbon fibre stem, L 64.5 mm, ML 51.5 mm, for Zeiss applicationsA-5555-3809 $117.00 M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 65.5 mm, ML 52.5 mm, for Zeiss applicationsA-5555-1027 $94.00 M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 118 mm, ML 105 mm, for Zeiss applicationsA-5555-3998 $105.00 1..<< Previous23456Next >>..31 Still not seeing what you want? Can't find something? Phone us on: +1 847 286 9953 Shopping security Recall your cart