Straight styli for Zeiss Refine by Thread M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Tungsten Carbide Tip material Ruby Silicon Nitride 1..<< Previous34567Next >>..31 Product Unit price Add to cart M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 150 mm, ML 137 mm, for Zeiss applicationsA-5555-0643 $185.00 M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 200 mm, ML 187 mm, for Zeiss applicationsA-5555-0644 $205.00 M5 Ø3 mm silicon nitride ball, thermostable carbon fibre stem, L 25 mm, ML 15 mm, for Zeiss applicationsA-5555-3812 $96.00 M5 Ø3 mm silicon nitride ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for Zeiss applicationsA-5555-1828 $97.00 M5 Ø3 mm silicon nitride ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for Zeiss applicationsA-5555-3813 $99.00 M5 Ø3 mm ruby ball, tungsten carbide stem, L 58 mm, ML 48 mm, for Zeiss applicationsA-5555-0021 $45.00 M5 Ø3 mm silicon nitride ball, thermostable carbon fibre stem, L 58 mm, ML 48 mm, for Zeiss applicationsA-5555-3814 $110.00 M5 Ø4 mm silicon nitride ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for Zeiss applicationsA-5555-3815 $115.00 M5 Ø4 mm silicon nitride ball, thermostable carbon fibre stem, L 64 mm, ML 54 mm, for Zeiss applicationsA-5555-2396 $83.00 M5 Ø5 mm silicon nitride ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for Zeiss applicationsA-5555-3817 $111.00 1..<< Previous34567Next >>..31 Still not seeing what you want? Can't find something? Phone us on: +1 847 286 9953 Shopping security Recall your cart