Taper shank: shank specification DIN 69871A, taper ISO 50 Product code: A-4038-0232 Taper shank: Shank specificaton DIN 69871A, Taper 50This shank is designed to secure the probe into the spindle of a machine tool. 50, Gauge length A 41.00 (1.614), Shanks for OMP60 / RMP60 / RMP600 probes[0B] Taper shank: Shank specificaton DIN 69871A, Taper 50 This shank is designed to secure the probe into the spindle of a machine tool. 50, Gauge length A 41.00 (1.614), Shanks for OMP60 / RMP60 / RMP600 probes [0B] Price: $914.00 All prices are ex sales tax Call for availability +1 847 286 9953 Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a DIN69871A ISO 50 taper machine tool spindle. Shank gauge length is 41.00 mm (1.614 inches), and it is suitable for OPS60, OMP60, RMP60 and RMP600 probes with shank switch configuration. Technical tableShank typeTaperTaper50Gage length A41 Related products $703.00 Taper shank: shank specification DIN 69871A, taper ISO 40 $2,215.00 Taper shank: shank specification DIN 69871A, taper ISO 30 Shopping security Recall your cart