Taper shank: shank specification BT-1982, taper ISO 30 Product code: A-4038-0233 Taper shank: Shank specification BT - 1982, Taper 50This shank is designed to secure the probe into the spindle of a machine tool. 50, Gauge length A 41.00 (1.614), Shanks for OMP60 / RMP60 / RMP600 probes[0B] Taper shank: Shank specification BT - 1982, Taper 50 This shank is designed to secure the probe into the spindle of a machine tool. 50, Gauge length A 41.00 (1.614), Shanks for OMP60 / RMP60 / RMP600 probes [0B] Price: $1,456.00 All prices are ex sales tax Call for availability +1 847 286 9953 Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a BT ISO 30 taper machine tool spindle. Shank gauge length is 65.00 mm (2.559 inches), and it is suitable for OSP60, OMP60, RMP60, and RMP60 probes with shank switch configuration. Technical tableShank typeTaperTaper30Gage length A65 Related products $1,456.00 Taper shank: shank specification BT-1982, taper ISO 40 $1,684.00 Taper shank: shank specification BT-1982, taper ISO 50 Shopping security Recall your cart