M5 Ø8 mm silicon nitride ball, thermostable carbon fibre stem, L 100 mm, ML 87 mm, for ZEISS applications

Product code: A-5555-3820


Quantity Price
1+ $147.00
5+ $139.65
10+ $132.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0821-100.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)8.00
DS (mm)6.00
L (mm)100.00
ML (mm)87.00
Weight (g)7.5

Shopping security

Powered By Payeezy

Recall your cart