Ansi B5-50 1985 (CAT) 50 shank Product code: M-2045-0071 Taper shank: Shank specification ANSI CAT B5.50-1985 (imperial pull stud thread) Taper ISO 50This shank is designed to secure the probe into an ISO 50 taper machine tool spindle. Shank gauge length A: 35.25 mm (1.388 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes[0B] Taper shank: Shank specification ANSI CAT B5.50-1985 (imperial pull stud thread) Taper ISO 50 This shank is designed to secure the probe into an ISO 50 taper machine tool spindle. Shank gauge length A: 35.25 mm (1.388 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes [0B] Price: $422.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 50 machine tool spindle. Shank gauge length is 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60, and RMP600 probes. Technical tableGauge length A (mm)35.25Shank typeTaperTaperISO50 Shopping security Recall your cart