Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40 Product code: M-2045-0137 Taper shank: Shank specification ANSI CAT B5.50-1985 (imperial pull stud thread) Taper ISO 50This shank is designed to secure the probe into an ISO 50 taper machine tool spindle. Shank gauge length A: 35.25 mm (1.388 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes[0B] Taper shank: Shank specification ANSI CAT B5.50-1985 (imperial pull stud thread) Taper ISO 50 This shank is designed to secure the probe into an ISO 50 taper machine tool spindle. Shank gauge length A: 35.25 mm (1.388 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes [0B] Price: $404.00 All prices are ex sales tax Call for availability +1 847 286 9953 Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 40 taper machine tool spindle. Shank gauge length 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP60, RMP60 and RMP600 (when not used in shank switch configuration). Technical tableGauge length A (mm)35.25Shank typeTaperTaper40 Related products $404.00 Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50 $404.00 Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 40 $404.00 Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 50 Shopping security Recall your cart