M6 CMM clamping kit C Product code: R-FSC-CC-6 M6 CMM clamping kit CThis comprehensive M6 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs.[0B] M6 CMM clamping kit C This comprehensive M6 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs. [0B] Price: $3,605.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This comprehensive M6 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs. Technical tableApplicationCMMClamp typeClampingComponent setCMeasurement systemMetricPlate optionwithout plateThreadM6 Part NumberDescriptionQuantityR-S-910-6Ø 9 mm × 10 mm standoff6R-S-1310-6Ø 13 mm × 10 mm standoff4R-S-1320-6Ø 13 mm × 20 mm standoff8R-S-1325-6Ø 13 mm × 25 mm standoff8R-S-1350-6Ø 13 mm × 50 mm standoff8R-S-1910-6Ø 19 mm × 10 mm standoff4R-S-1920-6Ø 19 mm × 20 mm standoff8R-S-1925-6Ø 19 mm × 25 mm standoff8R-S-1950-6Ø 19 mm × 50 mm standoff8R-S-19100-6Ø 19 mm × 100 mm standoff6R-S-2520-6Ø 25 mm × 20 mm standoff8R-S-2525-6Ø 25 mm × 25 mm standoff8R-S-2550-6Ø 25 mm × 50 mm standoff8R-S-25100-6Ø 25 mm × 100 mm standoff6R-SP-1325-6Ø 13 mm × 25 mm pin standoff4R-SP-1925-6Ø 19 mm × 25 mm pin standoff2R-CT-40-30-640 mm tension clamp with 30 mm post with M6 thread6R-CT-64-70-664 mm tension clamp with 70 mm post with M6 thread12R-CT-95-83-695 mm tension clamp with 83 mm post with M6 thread3R-CT-100P-83-6105 mm tension clamp with 83 mm post and adjustable plunger tip and M6 thread3R-CTB-25-6M6 tension clamp bracket for use with Ø 25 mm standoffs1R-RCD-6Polyoxymethylene resting cone with M6 thread6R-RPS-6Steel resting pin with M6 thread6R-APJ-6Adjustable pivot joint with M6 thread1R-AJ-13-6Ø 13 mm adjustable jack stand with M6 thread4R-AJ-25-6Ø 25 mm adjustable jack stand with M6 thread3R-AS-45-6Ø 45 mm long adjustable slide with M6 thread3R-AS-70-670 mm long adjustable slide with M6 thread4R-TB-2025-6M6 tower block with base 20 mm² × 30 mm2R-T-25300-625 mm² × 300 mm tower (4 sides, 1 row) with M6 thread1R-TC-500200500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components2R-BC1050 mm × 200 mm × 150 mm compartment box (not shown)2 Shopping security Recall your cart