M8 CMM clamping kit C Product code: R-FSC-CC-8 M8 CMM clamping kit CThis comprehensive M8 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs.[0B] M8 CMM clamping kit C This comprehensive M8 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs. [0B] Price: $3,550.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This comprehensive M8 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs. Technical tableApplicationCMMClamp typeClampingComponent setCMeasurement systemMetricPlate optionwithout plateThreadM8 Part NumberDescriptionQuantityR-S-1315-8Ø 13 mm × 15 mm standoff4R-S-1320-8Ø 13 mm × 20 mm standoff8R-S-1325-8Ø 13 mm × 25 mm standoff8R-S-1350-8Ø 13 mm × 50 mm standoff8R-S-1915-8Ø 19 mm × 15 mm standoff4R-S-1920-8Ø 19 mm × 20 mm standoff8R-S-1925-8Ø 19 mm × 25 mm standoff8R-S-1950-8Ø 19 mm × 50 mm standoff8R-S-19100-8Ø 19 mm × 100 mm standoff6R-S-2520-8Ø 25 mm × 20 mm standoff8R-S-2525-8Ø 25 mm × 25 mm standoff8R-S-2550-8Ø 25 mm × 50 mm standoff8R-S-25100-8Ø 25 mm × 100 mm standoff6R-SP-1325-8Ø 13 mm × 25 mm pin standoff6R-CT-40-30-840 mm tension clamp with 30 mm post and M8 thread6R-CT-64-70-863.5 mm tension clamp with 68 mm post and M8 thread12R-CT-95-83-895 mm tension clamp with 83 mm post with M8 thread3R-CT-100P-83-8105 mm tension clamp with 83 mm post and adjustable plunger tip and M8 thread3R-CTB-25-8M8 tension clamp bracket for use with Ø25 mm standoffs1R-RCD-8Polyoxymethylene resting cone with M8 thread4R-RCS-8Steel resting cone with M8 thread4R-APJ-8Adjustable pivot joint with M8 thread1R-AJ-19-8Ø 19 mm adjustable jack stand with M8 thread4R-AJ-25-8Ø 25 mm adjustable jack stand with M8 thread3R-AS-45-844 mm long adjustable slide with M8 thread3R-AS-70-872 mm long adjustable slide with M8 thread4R-TB-2530-825 mm² × 89 mm tower block with base and M8 thread2R-T-25300-825 mm² × 300 mm tower (4 sides, 1 row) with M8 thread1R-TC-500200500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components2R-BC1050 mm × 200 mm × 150 mm compartment box (not shown)2 Related products $836.00 M6 CMM and Equator™ clamping kit A Shopping security Recall your cart