M6 CMM clamping kit B with 300 mm × 300 mm aluminium plate Product code: R-KC-C1B-6 R-KC-C1B-6 - M6 CMM clamping kit B with 300 mm × 300 mm aluminium plate [2]No description available[0B] R-KC-C1B-6 - M6 CMM clamping kit B with 300 mm × 300 mm aluminium plate [2] No description available [0B] R-KC-C1B-6 - M6 CMM clamping kit B with 300 mm × 300 mm aluminium plate [1] No description available [0B] Price: $2,705.00 All prices are ex sales tax Call for availability +1 847 286 9953 Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This M6 CMM clamping kit can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: an advanced component set and a 300 mm × 300 mm base plate with M6 threaded holes spaced at 12.5 mm intervals. Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to the CMM. Part Number Description Quantity R-S-910-6 Ø 9 mm × 10 mm standoff 3 R-S-1320-6 Ø 13 mm × 20 mm standoff 6 R-S-1325-6 Ø 13 mm × 25 mm standoff 6 R-S-1350-6 Ø 13 mm × 50 mm standoff 6 R-S-1910-6 Ø 19 mm × 10 mm standoff 3 R-S-1920-6 Ø 19 mm × 20 mm standoff 6 R-S-1925-6 Ø 19 mm × 25 mm standoff 6 R-S-1950-6 Ø 19 mm × 50 mm standoff 6 R-S-19100-6 Ø 19 mm × 100 mm standoff 4 R-S-2520-6 Ø 25 mm × 20 mm standoff 6 R-S-2525-6 Ø 25 mm × 25 mm standoff 6 R-S-2550-6 Ø 25 mm × 50 mm standoff 6 R-S-25100-6 Ø 25 mm × 100 mm standoff 4 R-SP-1325-6 Ø 13 mm × 25 mm pin standoff 4 R-CT-40-30-6 40 mm tension clamp with 30mm post with M6 thread 6 R-CT-64-70-6 64 mm tension clamp with 70mm post with M6 thread 12 R-RCD-6 Delrin® resting cone with M6 thread 4 R-RPS-6 Steel resting pin with M6 thread 4 R-AJ-13-6 Ø 13 mm adjustable jack stand with M6 thread 2 R-AJ-25-6 Ø 25 mm adjustable jack stand with M6 thread 2 R-AS-45-6 45 mm long adjustable slide with M6 thread 2 R-AS-70-6 70 mm long adjustable slide with M6 thread 2 R-TB-2025-6 M6 tower block with base 20mm sq. × 30mm 2 R-TC-500200 500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 1 R-BC10 50 mm × 200 mm × 150 mm compartment box (not shown) 1 Related products $50.25 CMM plate clamps $1,456.00 M6 CMM clamping kit A with 300 mm × 300 mm aluminium plate $1,415.00 M8 CMM clamping kit A with 300 mm × 300 mm aluminium plate $2,779.00 M8 CMM clamping kit B with 300 mm × 300 mm aluminium plate $1,901.00 M6 CMM clamping kit A with 450 mm × 450 mm aluminium plate $1,810.00 M8 CMM clamping kit A with 450 mm × 450 mm aluminium plate Shopping security Recall your cart