M8 CMM clamping kit B with 300 mm × 300 mm aluminium plate Product code: R-KC-C1B-8 R-KC-C1B-8 - M8 CMM clamping kit B with 300 mm × 300 mm aluminium plate [1]No description available[0B] R-KC-C1B-8 - M8 CMM clamping kit B with 300 mm × 300 mm aluminium plate [1] No description available [0B] Price: $2,779.00 All prices are ex sales tax Call for availability +1 847 286 9953 Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This M8 CMM clamping kit can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: an advanced component set and a 300 mm × 300 mm base plate with M8 threaded holes spaced at 15 mm intervals. Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to the CMM. Part Number Description Quantity R-S-1315-8 Ø 13 mm × 15 mm standoff 3 R-S-1320-8 Ø 13 mm × 20 mm standoff 6 R-S-1325-8 Ø 13 mm × 25 mm standoff 6 R-S-1350-8 Ø 13 mm × 50 mm standoff 6 R-S-1915-8 Ø 19 mm × 15 mm standoff 3 R-S-1920-8 Ø 19 mm × 20 mm standoff 6 R-S-1925-8 Ø 19 mm × 25 mm standoff 6 R-S-1950-8 Ø 19 mm × 50 mm standoff 6 R-S-19100-8 Ø 19 mm × 100 mm standoff 4 R-S-2520-8 Ø 25 mm × 20 mm standoff 6 R-S-2525-8 Ø 25 mm × 25 mm standoff 6 R-S-2550-8 Ø 25 mm × 50 mm standoff 6 R-S-25100-8 Ø 25 mm × 100 mm standoff 4 R-SP-1325-8 Ø 13 mm × 25 mm pin standoff 4 R-CT-40-30-8 40 mm tension clamp with 30 mm post and M8 thread 6 R-CT-64-70-8 63.5 mm tension clamp with 68 mm post and M8 thread 12 R-RCD-8 Delrin® resting cone with M8 thread 4 R-RCS-8 Steel resting cone with M8 thread 4 R-AJ-19-8 Ø 19 mm adjustable jack stand with M8 thread 2 R-AJ-25-8 Ø 25 mm adjustable jack stand with M8 thread 2 R-AS-45-8 44 mm long adjustable slide with M8 thread 1 R-AS-70-8 72 mm long adjustable slide with M8 thread 3 R-TB-2530-8 25 mm² × 89 mm tower block with base and M8 thread 2 R-TC-500200 500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 1 R-BC10 50 mm × 200 mm × 150 mm compartment box (not shown) 1 Related products $50.25 CMM plate clamps $1,415.00 M8 CMM clamping kit A with 300 mm × 300 mm aluminium plate $2,705.00 M6 CMM clamping kit B with 300 mm × 300 mm aluminium plate $1,901.00 M6 CMM clamping kit A with 450 mm × 450 mm aluminium plate $1,810.00 M8 CMM clamping kit A with 450 mm × 450 mm aluminium plate $3,150.00 M6 CMM clamping kit B with 450 mm × 450 mm aluminium plate Shopping security Recall your cart