Ø0.625 in × 0.50 in Delrin® resting cone with 1/4-20 thread Product code: R-RCD-20 0.625 in x 0.5 in Delrin® resting cone with 1/4-20 threadThis Delrin resting cone is ideal for resting or locating parts with a single point contact and without marking their surface.[0B] 0.625 in x 0.5 in Delrin® resting cone with 1/4-20 thread This Delrin resting cone is ideal for resting or locating parts with a single point contact and without marking their surface. [0B] Ø25 mm x 50 mm 4-way spring pin standoff with M6 thread This steel 4-way spring pin standoff is ideal to elevate and locate parts. It is manufactured from heat treated steel with a black oxide coating for improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. [0B] Price: $7.25 All prices are ex sales tax Stocked item Normally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This Delrin® cone is ideal for resting or locating parts with a single point of contact and without marking their surface. It is recommended for use on CMMs and the Equator™ gauging system. Replacement for old R&R part number: RCD-20 Technical tableThread1/4-20TypeConeHeight0.5 inDiameter0.625MaterialDelrin®Measurement systemImperial Technical documentation R-RCD-20 R-RCD-20 No description available [0B] Shopping security Recall your cart