Ø38 mm × 25 mm steel standoff with M6 thread Product code: R-S-3825-6 Ø38 mm x 25 mm steel standoff with M6 threadThis steel standoff is ideal to elevate and locate parts.[0B] Ø38 mm x 25 mm steel standoff with M6 thread This steel standoff is ideal to elevate and locate parts. [0B] Price: $21.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate parts. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)38Height (mm)25MaterialSteelMeasurement systemMetricThreadM6 Technical documentation N-R-S-3825-6-A N-R-S-3825-6-A Web shop drawing [0B] Related products $16.50 Ø13 mm × 100 mm steel standoff with M6 thread $16.75 Ø13 mm × 100 mm steel standoff with M8 thread $21.25 Ø38 mm × 25 mm steel standoff with M8 thread $26.25 Ø38 mm × 50 mm steel standoff with M6 thread $26.25 Ø38 mm × 50 mm steel standoff with M8 thread Shopping security Recall your cart