Product R-CWS-6, Ø 15.9 mm × 40 mm spring wedge clamp for use with M6 fixturing components

Ø 15.9 mm × 40 mm spring wedge clamp for use with M6 fixturing components

Product code: R-CWS-6

Price: $106.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Designed for securing parts using a downward force, instead of using tension clamps. It is best used in conjunction with wedge stops on opposing sides. The wedge clamp can be rotated 360° to suit the application and is made from steel.

Technical table

ThreadM6
TypeSpring clamp
Height40 mm
Diameter15.9 mm
Measurement systemMetric

Technical documentation

  • R-CWS-6 R-CWS-6

Shopping security

Powered By Payeezy

Recall your cart