1/4-20 CMM and Equator™ system clamping component set A Product code: R-FSC-CA-20 1/4-20 CMM and Equator™ system clamping component set AThis 1/4-20 CMM and Equator™ system clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts.[0B] 1/4-20 CMM and Equator™ system clamping component set A This 1/4-20 CMM and Equator™ system clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. [0B] Price: $786.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This essential 1/4-20 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs and Equator systems.Replacement for old R&R part number: FSC-CA-20 Technical tableApplicationCMM & EquatorClamp typeClampingComponent setAMeasurement systemImperialPlate optionwithout plateThread1/4-20 Part NumberDescriptionQuantityR-S-5075-200.50 in dia. × 0.75 in standoff3R-S-501-200.50 in dia. × 1.0 in standoff3R-S-502-200.50 in dia. × 2.0 in standoff3R-S-7575-200.75 in dia. × 0.75 in standoff3R-S-751-200.75 in dia. × 1.0 in standoff3R-S-752-200.75 in dia. × 2.0 in standoff3R-S-175-201.0 in dia. × 0.75 in standoff3R-S-11-201.0 in dia. × 1.0 in standoff3R-S-12-201.0 in dia. × 2.0 in standoff3R-SP-501-200.50 in dia. × 1.0 in pin standoff2R-CT-160-125-201.6 in tension clamp with 1.25 in post2R-CT-250-275-202.5 in tension clamp with 2.75 in post4R-RCD-20Polyoxymethylene resting cone3R-AJ-50-200.50 in dia. adjustable jackstand1R-AS-1-201.0 in long adjustable slide1R-AS-3-203.0 in long adjustable slide1R-TC-500200500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components1R-BC-108 in × 8 in × 2 in compartment box (not shown)1 Shopping security Recall your cart