1/4-20 CMM and Equator™ system magnetic and clamping component set C Product code: R-FSC-MCC-20 1/4-20 CMM and Equator™ system magnetic and clamping component set CThis 1/4-20 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces.[0B] 1/4-20 CMM and Equator™ system magnetic and clamping component set C This 1/4-20 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces. [0B] Price: $3,770.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This essential 1/4-20 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. It is recommended for use on CMMs and Equator systems.Replacement for old R&R part number: FSC-MCC-20 Technical tableApplicationCMM & EquatorClamp typeMagnetic and clampingComponent setCMeasurement systemImperialPlate optionwithout plateThread1/4-20 Part NumberDescriptionQuantityR-M-50-200.50 in dia. × 1.0 in magnet6R-M-75-200.75 in dia. × 1.0 in magnet6R-M-1-201.0 in dia. × 1.0 in magnet6R-MP-50-200.50 in dia. × 1.0 in pin magnet2R-MP-75-200.75 in dia. × 1.0 in pin magnet2R-S-37550-200.375 in dia. × 0.50 in standoff4R-S-5050-200.50 in dia. × 0.50 in standoff4R-S-5075-200.50 in dia. × 0.75 in standoff8R-S-501-200.50 in dia. × 1.0 in standoff8R-S-502-200.50 in dia. × 2.0 in standoff8R-S-7550-200.75 in dia. × 0.50 in standoff4R-S-7575-200.75 in dia. × 0.75 in standoff8R-S-751-200.75 in dia. × 1.0 in standoff8R-S-752-200.75 in dia. × 2.0 in standoff8R-S-754-200.75 in dia. × 4.0 in standoff6R-S-175-201.0 in dia. × 0.75 in standoff8R-S-11-201.0 in dia. × 1.0 in standoff8R-S-12-201.0 in dia. × 2.0 in standoff8R-S-14-201.0 in dia. × 4.0 in standoff6R-CT-160-125-201.6 in tension clamp with 1.25 in post4R-CT-250-275-202.5 in tension clamp with 2.75 in post8R-CT-375-325-203.75 in tension clamp with 3.25 in post2R-CTB-1-201.0 in tension clamp bracket1R-RCD-20Polyoxymethylene resting cone6R-RPS-20Steel resting pin6R-APJ-20Adjustable pivot joint1R-AJ-50-200.50 in dia. adjustable jackstand3R-AJ-1-201.0 in dia. adjustable jackstand3R-AS-1-201.0 in long adjustable slide3R-AS-3-203.0 in long adjustable slide3R-TB-751-20Tower block with base 0.75 in² × 1.0 in2R-T-112-201.0 in² × 12.0 in tower (1 row, 4 sides)1R-TC-500200500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components2R-BC-108 in × 8 in × 2 in compartment box (not shown)2 Shopping security Recall your cart