M6 CMM magnetic and clamping kit C Product code: R-FSC-MCC-6 M6 CMM magnetic and clamping kit CThis comprehensive M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. It is recommended for use on CMMs.[0B] M6 CMM magnetic and clamping kit C This comprehensive M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. It is recommended for use on CMMs. [0B] Price: $3,965.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This comprehensive M6 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs. Technical tableApplicationCMMClamp typeMagnetic and clampingComponent setCMeasurement systemMetricPlate optionwithout plateThreadM6 Part NumberDescriptionQuantityR-M-13-6Ø 13 mm × 25 mm magnet6R-M-19-6Ø 19 mm × 25 mm magnet6R-M-25-6Ø 25 mm × 25 mm magnet6R-MP-13-6Ø 13 mm × 25 mm pin magnet2R-MP-19-6Ø 19 mm × 25 mm pin magnet2R-S-910-6Ø 9 mm × 10 mm standoff4R-S-1310-6Ø 13 mm × 10 mm standoff4R-S-1320-6Ø 13 mm × 20 mm standoff8R-S-1325-6Ø 13 mm × 25 mm standoff8R-S-1350-6Ø 13 mm × 50 mm standoff8R-S-1910-6Ø 19 mm × 10 mm standoff4R-S-1920-6Ø 19 mm × 20 mm standoff8R-S-1925-6Ø 19 mm × 25 mm standoff8R-S-1950-6Ø 19 mm × 50 mm standoff8R-S-19100-6Ø 19 mm × 100 mm standoff6R-S-2520-6Ø 25 mm × 20 mm standoff8R-S-2525-6Ø 25 mm × 25 mm standoff8R-S-2550-6Ø 25 mm × 50 mm standoff8R-S-25100-6Ø 25 mm × 100 mm standoff6R-CT-40-30-640 mm tension clamp with 30 mm post with M6 thread4R-CT-64-70-664 mm tension clamp with 70 mm post with M6 thread8R-CT-95-83-695 mm tension clamp with 83 mm post with M6 thread2R-CTB-25-6M6 tension clamp bracket for use with Ø 25 mm standoffs1R-RCD-6Polyoxymethylene resting cone with M6 thread6R-RPS-6Steel resting pin with M6 thread6R-APJ-6Adjustable pivot joint with M6 thread1R-AJ-13-6Ø 13 mm adjustable jack stand with M6 thread3R-AJ-25-6Ø 25 mm adjustable jack stand with M6 thread3R-AS-45-6Ø 45 mm long adjustable slide with M6 thread3R-AS-70-670 mm long adjustable slide with M6 thread3R-TB-2025-6M6 tower block with base 20 mm² × 30 mm2R-T-25300-625 mm² × 300 mm tower (4 sides, 1 row) with M6 thread1R-TC-500200500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components2R-BC1050 mm × 200 mm × 150 mm compartment box (not shown)2 Related products $1,085.00 M6 CMM and Equator™ magnetic and clamping kit A $1,055.00 M8 CMM and Equator™ magnetic and clamping kit A Shopping security Recall your cart