Product R-KC-C3C-6, M6 CMM clamping kit C with 600 mm × 600 mm aluminium plate

M6 CMM clamping kit C with 600 mm × 600 mm aluminium plate

Product code: R-KC-C3C-6

Price: $5,541.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This M6 CMM clamping kit can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: a comprehensive component set (R-FSC-CC-6) and a 600 mm × 600 mm base plate with M6 threaded holes spaced at 12.5 mm intervals (R-PC-19600600-12-6).

Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to the CMM.

Part Number Description Quantity
R-S-910-6 Ø 9 mm × 10 mm standoff 6
R-S-1310-6 Ø 13 mm × 10 mm standoff 4
R-S-1320-6 Ø 13 mm × 20 mm standoff 8
R-S-1325-6 Ø 13 mm × 25 mm standoff 8
R-S-1350-6 Ø 13 mm × 50 mm standoff 8
R-S-1910-6 Ø 19 mm × 10 mm standoff 4
R-S-1920-6 Ø 19 mm × 20 mm standoff 8
R-S-1925-6 Ø 19 mm × 25 mm standoff 8
R-S-1950-6 Ø 19 mm × 50 mm standoff 8
R-S-19100-6 Ø 19 mm × 100 mm standoff 6
R-S-2520-6 Ø 25 mm × 20 mm standoff 8
R-S-2525-6 Ø 25 mm × 25 mm standoff 8
R-S-2550-6 Ø 25 mm × 50 mm standoff 8
R-S-25100-6 Ø 25 mm × 100 mm standoff 6
R-SP-1325-6 Ø 13 mm × 25 mm pin standoff 4
R-SP-1925-6 Ø 19 mm × 25 mm pin standoff 2
R-CT-40-30-6 40 mm tension clamp with 30 mm post with M6 thread 6
R-CT-64-70-6 64 mm tension clamp with 70 mm post with M6 thread 12
R-CT-95-83-6 95 mm tension clamp with 83 mm post with M6 thread 3
R-CT-100P-83-6 105 mm tension clamp with 83 mm post and adjustable plunger tip and M6 thread 3
R-CTB-25-6 M6 tension clamp bracket for use with Ø25 mm standoffs 1
R-RCD-6 Delrin® resting cone with M6 thread 6
R-RPS-6 Steel resting pin with M6 thread 6
R-APJ-6 Adjustable pivot joint with M6 thread 1
R-AJ-13-6 Ø 13 mm adjustable jack stand with M6 thread 4
R-AJ-25-6 Ø 25 mm adjustable jack stand with M6 thread 3
R-AS-45-6 Ø 45 mm long adjustable slide with M6 thread 3
R-AS-70-6 70 mm long adjustable slide with M6 thread 4
R-TB-2025-6 M6 tower block with base 20 mm sq. × 30 mm 2
R-T-25300-6 25 mm2 × 300 mm tower (4 sides, 1 row) with M6 thread 1
R-TC-500200 500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 2
R-BC10 50 mm × 200 mm × 150 mm compartment box (not shown) 2

Shopping security

Powered By Payeezy

Recall your cart