Product R-KC-C3C-8, M8 CMM clamping kit C with 600 mm × 600 mm aluminium plate

M8 CMM clamping kit C with 600 mm × 600 mm aluminium plate

Product code: R-KC-C3C-8

  • M8 CMM clamping kit C with 600 mm x 600 mm aluminium plate
  • M8 CMM clamping kit C with 600 mm x 600 mm aluminium plate

Price: $5,315.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This M8 CMM clamping kit can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: a comprehensive component set (R-FSC-CC-8) and a 600 mm × 600 mm base plate with M8 threaded holes spaced at 15 mm intervals (R-PC-13600600-15-8).

Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to the CMM.

Part Number Description Quantity
R-S-1315-8 Ø 13 mm × 15 mm standoff 4
R-S-1320-8 Ø 13 mm × 20 mm standoff 8
R-S-1325-8 Ø 13 mm × 25 mm standoff 8
R-S-1350-8 Ø 13 mm × 50 mm standoff 8
R-S-1915-8 Ø 19 mm × 15 mm standoff 4
R-S-1920-8 Ø 19 mm × 20 mm standoff 8
R-S-1925-8 Ø 19 mm × 25 mm standoff 8
R-S-1950-8 Ø 19 mm × 50 mm standoff 8
R-S-19100-8 Ø 19 mm × 100 mm standoff 6
R-S-2520-8 Ø 25 mm × 20 mm standoff 8
R-S-2525-8 Ø 25 mm × 25 mm standoff 8
R-S-2550-8 Ø 25 mm × 50 mm standoff 8
R-S-25100-8 Ø 25 mm × 100 mm standoff 6
R-SP-1325-8 Ø 13 mm × 25 mm pin standoff 6
R-CT-40-30-8 40 mm tension clamp with 30 mm post with M8 thread 6
R-CT-64-70-8 64 mm tension clamp with 70 mm post with M8 thread 12
R-CT-95-83-8 95 mm tension clamp with 83 mm post with M8 thread 3
R-CT-100P-83-8 105 mm tension clamp with 83 mm post and adjustable plunger tip and M8 thread 3
R-CTB-25-8 M8 tension clamp bracket for use with Ø25 mm standoffs 1
R-RCD-8 Delrin® resting cone with M8 thread 4
R-RCS-8 Steel resting cone with M8 thread 4
R-APJ-8 Adjustable pivot joint with M8 thread 1
R-AJ-19-8 Ø 19 mm adjustable jack stand with M8 thread 4
R-AJ-25-8 Ø 25 mm adjustable jack stand with M8 thread 3
R-AS-45-8 Ø 45 mm long adjustable slide with M8 thread 3
R-AS-70-8 70 mm long adjustable slide with M8 thread 4
R-TB-2530-8 25 mm² × 89 mm tower block with base and M8 thread 2
R-T-25300-8 25 mm2 × 300 mm tower (4 sides, 1 row) with M8 thread 1
R-TC-500200 500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 2
R-BC10 50 mm × 200 mm × 150 mm compartment box (not shown) 2

Shopping security

Powered By Payeezy

Recall your cart