Product R-KC-MC3B-8, M8 CMM magnetic and clamping kit B with 600 mm × 600 mm aluminium plate

M8 CMM magnetic and clamping kit B with 600 mm × 600 mm aluminium plate

Product code: R-KC-MC3B-8

Price: $4,251.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This M8 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. It includes: an advanced component set and a 600 mm × 600 mm base plate with M8 threaded holes spaced at 15 mm intervals.

Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to the CMM.

Part Number Description Quantity
R-M-13-8  Ø 13 mm × 25 mm magnet 
R-M-19-8  Ø 19 mm × 25 mm magnet 
R-M-25-8 Ø 25 mm × 25 mm magnet 4
R-MP-13-8 Ø 13 mm × 25 mm magnet 2
R-S-1315-8 Ø 13 mm × 15 mm standoff 3
R-S-1320-8 Ø 13 mm × 20 mm standoff 6
R-S-1325-8 Ø 13 mm × 25 mm standoff 6
R-S-1350-8 Ø 13 mm × 50 mm standoff 6
R-S-1915-8 Ø 19 mm × 15 mm standoff 3
R-S-1920-8 Ø 19 mm × 20 mm standoff 6
R-S-1925-8 Ø 19 mm × 25 mm standoff 6
R-S-1950-8 Ø 19 mm × 50 mm standoff 6
R-S-19100-8 Ø 19 mm × 100 mm standoff 4
R-S-2520-8 Ø 25 mm × 20 mm standoff 6
R-S-2525-8 Ø 25 mm × 25 mm standoff 6
R-S-2550-8 Ø 25 mm × 50 mm standoff 6
R-S-25100-8  Ø 25 mm × 100 mm standoff 
R-CT-40-30-8 40 mm tension clamp with 30 mm post and M8 thread 
R-CT-64-70-8 63.5 mm tension clamp with 68 mm post and M8 thread 
R-RCD-8  Delrin® resting cone with M8 thread 
R-RCS-8  Steel resting cone with M8 thread 
R-AJ-19-8  Ø 19 mm adjustable jack stand with M8 thread 
R-AJ-25-8  Ø 25 mm adjustable jack stand with M8 thread 
R-AS-45-8  44 mm long adjustable slide with M8 thread 
R-AS-70-8  72 mm long adjustable slide with M8 thread 
R-TB-2530-8  25 mm² × 89 mm tower block with base and M8 thread
R-TC-500200  500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 
R-BC10  50 mm × 200 mm × 150 mm compartment box (not shown) 

Shopping security

Powered By Payeezy

Recall your cart