Product R-KE-C1A-6, M6 Equator™ clamping kit A with 300 mm × 300 mm kinematic aluminium plate

M6 Equator™ clamping kit A with 300 mm × 300 mm kinematic aluminium plate

Product code: R-KE-C1A-6

Price: $1,355.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This M6 clamping kit for the Equator gauging system can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: an essential component set and an Equator kinematic base plate with M6 threaded holes spaced at 12.5 mm intervals.

Part Number Description Quantity
R-S-1320-6  Ø 13 mm × 20 mm standoff 
R-S-1325-6  Ø 13 mm × 25 mm standoff 
R-S-1350-6  Ø 13 mm × 50 mm standoff 
R-S-1920-6 Ø 19 mm × 20 mm standoff 
R-S-1925-6  Ø 19 mm × 25 mm standoff 
R-S-1950-6 Ø 19 mm × 50 mm standoff 
R-S-2520-6  Ø 25 mm × 20 mm standoff 
R-S-2525-6 Ø 25 mm × 25 mm standoff 
R-S-2550-6  Ø 25 mm × 50 mm standoff 
R-SP-1325-6  Ø 13 mm × 25 mm pin standoff 
R-CT-40-30-6  40 mm tension clamp with 30 mm post 
R-CT-64-70-6  64 mm tension clamp with 70 mm post 
R-RCD-6 Delrin® resting cone 
R-AJ-13-6 Ø 13 mm adjustable jack stand 
R-AS-45-6  45 mm long adjustable slide 
R-AS-70-6 70 mm long adjustable slide 
R-TC-500200  500 mm × 200 mm × 25 mm component tray 
R-BC10  50 mm × 200 mm × 150 mm compartment box (not shown) 

Shopping security

Powered By Payeezy

Recall your cart