Product R-KE-C1B-6, M6 Equator™ clamping kit B with 300 mm × 300 mm kinematic aluminium plate

M6 Equator™ clamping kit B with 300 mm × 300 mm kinematic aluminium plate

Product code: R-KE-C1B-6

Price: $2,604.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This M6 clamping kit for the Equator gauging system can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: an advanced component set and an Equator kinematic base plate with M6 threaded holes spaced at 12.5 mm intervals.

Part Number Description Quantity
R-S-910-6  Ø 9 mm × 10 mm standoff 
R-S-1320-6  Ø 13 mm × 20 mm standoff 
R-S-1325-6  Ø 13 mm × 25 mm standoff 
R-S-1350-6  Ø 13 mm × 50 mm standoff 
R-S-1910-6  Ø 19 mm × 10 mm standoff 
R-S-1920-6 Ø 19 mm × 20 mm standoff 6
R-S-1925-6 Ø 19 mm × 25 mm standoff 6
R-S-1950-6 Ø 19 mm × 50 mm standoff 6
R-S-19100-6 Ø 19 mm × 100 mm standoff 4
R-S-2520-6 Ø 25 mm × 20 mm standoff 6
R-S-2525-6 Ø 25 mm × 25 mm standoff 6
R-S-2550-6 Ø 25 mm × 50 mm standoff 6
R-S-25100-6 Ø 25 mm × 100 mm standoff 4
R-SP-1325-6 Ø 13 mm × 25 mm pin standoff 4
R-CT-40-30-6 40 mm tension clamp with 30 mm post 6
R-CT-64-70-6 64 mm tension clamp with 70 mm post 12
R-RCD-6 Delrin® resting cone 4
R-RPS-6 Steel resting pin 4
R-AJ-13-6 Ø 13 mm adjustable jack stand 2
R-AJ-25-6 Ø 25 mm adjustable jack stand 2
R-AS-45-6 45 mm long adjustable slide 2
R-AS-70-6 70 mm long adjustable slide 2
R-TB-2025-6 Tower block with base 20 mm2 × 30 mm 2
R-TC-500200 500 mm × 200 mm × 25 mm component tray 1
R-BC10 50 mm × 200 mm × 150 mm compartment box (not shown) 1

Shopping security

Powered By Payeezy

Recall your cart