Product R-KE-MC1A-8, M8 Equator™ magnetic and clamping kit A with 300 mm × 300 mm kinematic aluminium plate

M8 Equator™ magnetic and clamping kit A with 300 mm × 300 mm kinematic aluminium plate

Product code: R-KE-MC1A-8

Price: $1,587.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This M8 clamping kit for the Equator gauging system can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: an essential component set, and an Equator kinematic base plate with M8 threaded holes spaced at 15 mm intervals.

Part Number Description Quantity
R-M-13-8  Ø 13 mm × 25 mm magnet 
R-M-19-8  Ø 19 mm × 25 mm magnet 
R-M-25-8 Ø 25 mm × 25 mm magnet 3
R-S-1320-8 Ø 13 mm × 20 mm standoff 3
R-S-1325-8 Ø 13 mm × 25 mm standoff 3
R-S-1350-8 Ø 13 mm × 50 mm standoff 3
R-S-1920-8 Ø 19 mm × 20 mm standoff 3
R-S-1925-8 Ø 19 mm × 25 mm standoff 3
R-S-1950-8 Ø 19 mm × 50 mm standoff 3
R-S-2520-8 Ø 25 mm × 20 mm standoff 3
R-S-2525-8 Ø 25 mm × 25 mm standoff 3
R-S-2550-8 Ø 25 mm × 50 mm standoff 3
R-CT-64-70-8 63.5 mm tension clamp with 68 mm post and M8 thread 3
R-RCD-8 Delrin® resting cone with M8 thread 4
R-AJ-19-8

Ø 19 mm adjustable jack stand with M8 thread

1
R-AS-70-8 72 mm long adjustable slide with M8 thread 1
R-TC-500200 500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 1
R-BC10 50 mm × 200 mm × 150 mm compartment box (not shown) 1

Shopping security

Powered By Payeezy

Recall your cart