Product R-KE-MC1B-6, M6 Equator™ magnetic and clamping kit B with 300 mm × 300 mm kinematic aluminium plate

M6 Equator™ magnetic and clamping kit B with 300 mm × 300 mm kinematic aluminium plate

Product code: R-KE-MC1B-6

Price: $2,883.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. It includes: an advanced component set and an Equator kinematic base plate with M6 threaded holes spaced at 12.5 mm intervals.

Part Number Description Quantity
R-M-13-6  Ø 13 mm × 25 mm magnet 
R-M-19-6  Ø 19 mm × 25 mm magnet 
R-M-25-6 Ø 25 mm × 25 mm magnet 4
R-MP-13-6 Ø 13 mm × 25 mm pin magnet 2
R-S-910-6 Ø 9 mm × 10 mm standoff 3
R-S-1320-6 Ø 13 mm × 20 mm standoff 6
R-S-1325-6 Ø 13 mm × 25 mm standoff 6
R-S-1350-6 Ø 13 mm × 50 mm standoff 6
R-S-1910-6 Ø 19 mm × 10 mm standoff 3
R-S-1920-6 Ø 19 mm × 20 mm standoff 6
R-S-1925-6 Ø 19 mm × 25 mm standoff 6
R-S-1950-6 Ø 19 mm × 50 mm standoff 6
R-S-19100-6 Ø 19 mm × 100 mm standoff 3
R-S-2520-6 Ø 25 mm × 20 mm standoff 6
R-S-2525-6 Ø 25 mm × 25 mm standoff 6
R-S-2550-6 Ø 25 mm × 50 mm standoff 6
R-S-25100-6 Ø 25 mm × 100 mm standoff 3
R-CT-40-30-6 40 mm tension clamp with 30 mm post with M6 thread 4
R-CT-64-70-6 64 mm tension clamp with 70 mm post with M6 thread 8
R-RCD-6 Delrin® resting cone with M6 thread 4
R-RPS-6 Steel resting pin with M6 thread 4
R-AJ-13-6 Ø 13 mm adjustable jack stand with M6 thread 2
R-AJ-25-6 Ø 25 mm adjustable jack stand with M6 thread 2
R-AS-45-6 Ø 45 mm long adjustable slide with M6 thread 2
R-AS-70-6 70 mm long adjustable slide with M6 thread 2
R-TB-2025-6 M6 tower block with base 20 mm sq. × 30 mm 2
R-TC-500200 500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 1
R-BC10 50 mm × 200 mm × 150 mm compartment box (not shown) 1

Shopping security

Powered By Payeezy

Recall your cart