Product R-KE-MC1B-8, M8 Equator™ magnetic and clamping kit B with 300 mm × 300 mm kinematic aluminium plate

M8 Equator™ magnetic and clamping kit B with 300 mm × 300 mm kinematic aluminium plate

Product code: R-KE-MC1B-8

Price: $3,065.00

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request
This M8 clamping kit for the Equator gauging system can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: an advanced component set, and an Equator kinematic base plate with M8 threaded holes spaced at 15 mm intervals.
Part Number Description Quantity
R-M-13-8  Ø 13 mm × 25 mm magnet 
R-M-19-8  Ø 19 mm × 25 mm magnet 
R-M-25-8 Ø 25 mm × 25 mm magnet 4
R-MP-13-8 Ø 13 mm × 25 mm magnet 2
R-S-1315-8 Ø 13 mm × 15 mm standoff 3
R-S-1320-8 Ø 13 mm × 20 mm standoff 6
R-S-1325-8 Ø 13 mm × 25 mm standoff 6
R-S-1350-8 Ø 13 mm × 50 mm standoff 6
R-S-1915-8 Ø 19 mm × 15 mm standoff 3
R-S-1920-8 Ø 19 mm × 20 mm standoff 6
R-S-1925-8 Ø 19 mm × 25 mm standoff 6
R-S-1950-8 Ø 19 mm × 50 mm standoff 6
R-S-19100-8 Ø 19 mm × 100 mm standoff 4
R-S-2520-8 Ø 25 mm × 20 mm standoff 6
R-S-2525-8 Ø 25 mm × 25 mm standoff 6
R-S-2550-8 Ø 25 mm × 50 mm standoff 6
R-S-25100-8  Ø 25 mm × 100 mm standoff 
R-CT-40-30-8  40 mm tension clamp with 30 mm post and M8 thread 
R-CT-64-70-8  63.5 mm tension clamp with 68 mm post and M8 thread 
R-RCD-8  Delrin® resting cone with M8 thread 
R-RCS-8  Steel resting cone with M8 thread 
R-AJ-19-8  Ø 19 mm adjustable jack stand with M8 thread 
R-AJ-25-8  Ø 25 mm adjustable jack stand with M8 thread 
R-AS-45-8  44 mm long adjustable slide with M8 thread 
R-AS-70-8  72 mm long adjustable slide with M8 thread 
 R-TB-2530-8 25 mm² × 89 mm tower block with base and M8 thread
R-TC-500200  500 mm × 200 mm × 25 mm component tray to hold M6 and M8 components 
R-BC10  50 mm × 200 mm × 150 mm compartment box (not shown) 

Shopping security

Powered By Payeezy

Recall your cart