Product R-KQL-A-6, QuickLoad™ rail metric kit A

QuickLoad™ rail metric kit A

Product code: R-KQL-A-6

Price: $1,530.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

QuickLoad™ rail metric kit A. This kit includes 1x QuickLoad rail and 2x M6 300 mm × 300 mm QuickLoad base plates. The base plates locate and align to the rail using the integrated bronze location pins within the rail, whilst magnets secure them in position.

The rail can be positioned on the left, centre, right of the CMM's granite, allowing multiple QuickLoad base plates and configurations to be used. The rail can be secured directly onto the CMM’s granite using the provided bolts and locating washers, using a single or multiple rails. This flexible fixturing system ensures it matches the holes on the CMM it is being installed on.

Note: Included: locating washers and M6, M8, M10, M12 & 1/4 20 cap head screws.

Technical table

ApplicationCMM
ThreadM6
Optionswith plate
Base plate materialAluminium
Part number Description Quantity
R-QLR-1350600 QuickLoad™ rail metric 50mm × 600mm 1
R-QLPC-13300300-12-6 QuickLoad™ plate M6 300 mm × 300 mm 2

 

Shopping security

Powered By Payeezy

Recall your cart