Ø25 mm × 25 mm V-magnet with base and M8 thread Product code: R-MVB-25-8 Ø25 mm x 25 mm V-magnet with base and M8 threadThis AINiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs and the Equator™ gauging system.[0B] Ø25 mm x 25 mm V-magnet with base and M8 thread This AINiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs and the Equator™ gauging system. [0B] Price: $121.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This AlNiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableBase length (mm)76Base width (mm)19Diameter (mm)25Fixture typeV-magnetHeight (mm)31Measurement systemMetricSlot (mm)38ThreadM8 Related products $96.25 Ø25 mm × 25 mm V-magnet with M6 thread $94.50 Ø25 mm × 25 mm V-magnet with M8 thread $115.00 Ø32 mm × 25 mm V-magnet with M6 thread $114.00 Ø32 mm × 25 mm V-magnet with M8 thread $123.00 Ø25 mm × 25 mm V-magnet with base and M6 thread Shopping security Recall your cart