Ø25 mm × 15 mm steel standoff with M6 thread Product code: R-S-2515-6 Ø25 mm x 15 mm steel standoff with M6 threadThis steel standoff is ideal to elevate and locate parts.[0B] Ø25 mm x 15 mm steel standoff with M6 thread This steel standoff is ideal to elevate and locate parts. [0B] Price: $11.50 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate parts. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableDiameter (mm)25Height (mm)15MaterialSteelMeasurement systemMetricThreadM6 Technical documentation N-R-S-2515-6-A N-R-S-2515-6-A Web shop drawing [0B] Shopping security Recall your cart