Product R-S-2550-2W-6, Ø25 mm × 50 mm 2-way spring pin standoff wth M6 thread

Ø25 mm × 50 mm 2-way spring pin standoff wth M6 thread

Product code: R-S-2550-2W-6

Price: $114.75

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request

This steel standoff is ideal to elevate and locate parts. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

ThreadM6
Height50 mm
Diameter25 mm
MaterialSteel
Measurement systemMetric

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart