Product R-S-2550-4W-8, Ø25 mm × 50 mm 4-way spring pin standoff with M8 thread

Ø25 mm × 50 mm 4-way spring pin standoff with M8 thread

Product code: R-S-2550-4W-8

  • Ø25 mm x 50 mm 4-way spring pin standoff with M8 thread

Price: $114.75

All prices are ex sales tax

Call for availability +1 847 286 9953

Processing request
This steel pin standoff is used to elevate and locate a part against the pin. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

ThreadM8
Height50 mm
Diameter25 mm
MaterialSteel
Measurement systemMetric

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart