Denna sida finns för närvarande inte på ditt språk. Du kan översätta den automatiskt med Google Translate. Vi ansvarar inte för att tillhandahålla denna tjänst och vi har inte kontrollerat översättningsresultaten.
Kontakta oss om du behöver ytterligare hjälp.

Extended Temperature Range optical encoders

Some motion control or measurement applications, like telescopes, scientific research equipment and aircraft, often operate outdoors where temperatures can drop at night. Extended Temperature Range (ETR) optical encoders from Renishaw ensure reliable position measurement across these wide temperature ranges.

Operate down to −40 °C (−40 °F) and up to +80 °C (+176 °F)

Renishaw's Extended Temperature Range compatible encoders provide rotary position measurement at temperatures down to −40 °C (−40 °F) in non-condensing environments.

Absolute ETR encoders

RESOLUTE™ ETR open encoder systems

The RESOLUTE ETR encoder is a specially modified variant of the RESOLUTE encoder series. It offers:

  • BiSS® C serial interface.
  • Compatibility with rotary scales:
    • RESA stainless steel ring
    • REXA ultra-high accuracy stainless steel ring

Discover the RESOLUTE encoders
RESOLUTE Extended Temperature Range (ETR) absolute optical encoder on a white platform
 

Contact our sales team today

Get in contact with your local office to find out more information and speak to an expert.