About MP700
The MP700 features strain-gauge sensing technology, providing the most accurate machine tool probe available. With a low and consistent trigger force in all sensing directions, the MP700 is ideal for complex and contoured part inspection. Using only a simple calibration routine, the MP700 can be used in any measurement direction with uncompromised precision.
As with other Renishaw optical transmission machine probes, MP700 is available with optical output at 35° or 70° to the probe's axis.
For smaller machine tools, Renishaw recommends using the new generation OMP400 strain-gauge probe.
MP700E
The MP700E probe was designed to suit larger size machine tool applications with extended transmission distances (up to 9.5 m) between the probe and the machine mounted receiver.
MP700E is now obsolete and will soon be replaced by the new RMP600 high accuracy radio transmission probe. Please contact your local Renishaw office for more information.
MP700 specification
| Specification | |
| Sense directions | ±X, ±Y, +Z |
| Weight | 730 g (26 oz) |
| Transmission type | 360° infra-red optical transmission |
| Transmission range | OMI: 3 m (9.84 ft) OMM: 6 m (19.7 ft) |
| Uni-directional repeatability (max 2 sigma at stylus tip) | 0.25 µm (0.00001 in) |
| Pre-travel variation XY plane XYZ (variation from a true sphere) | ±0.25 µm (±0.00001 in) ±1.0 µm (±0.00004 in) |
| Trigger force XY plane - constant force +Z direction | 0.19 N (0.68 ozf) 3.25 N (11.69 ozf) |
| Stylus overtravel XY plane +Z direction | ±16.5° 11 mm (0.43 in) |
| Standard stylus length | 100 mm (3.94 in) |
| Maximum stylus length | 200 mm (7.87 in) |
| Battery type | 1 x 6LR61 (PP3 9 V alkaline) |
| Battery life - stand-by - 5% usage - continuous life | 381 days 36 days 43 hours |
| Sealing | IP X8 |
| Shanks | Various |
| Compatible interface | OMI or OMM / MI12 |
MP700 ordering information
Please contact your local Renishaw office for further product information or to help select the MP700 system best suited to your application.
MP700 probe and transmission units
| Part number | Description |
| A-2107-0035 | MP700 probe 35° output (optical on/off) |
| A-2107-0070 | MP700 probe 70° output (optical on/off) |
| A-2033-0576 | OMM optical receiver |
| A-2115-0001 | OMI optical machine interface |
| A-2033-0830 | OMM/OMI mounting bracket |
| A-2075-0142 | MI12 interface |
| A-2075-0141 | MI12-B interface board only |
| A-2075-0252 | MI12 interface DIN rail-mount |
MP700 accessories
| Part number | Description |
| A-2053-7531 | TK1 tool kit |
| A-5000-3712 | 100 mm ceramic stylus (PS3-2C) |
| P-BT03-0001 | 9 V PP3 battery |
MP700 recommended software
EasyProbe
Inspection
Inspection Plus