Linear incremental encoders
Step 2. Choose from the following range of linear incremental encoders:

VIONiC incremental super-compact 20 µm readhead with RTLC linear stainless steel tape scale. Available with self-adhesive backing for mounting directly to the substrate or for use with the FASTRACK™ carrier system

VIONiCplus incremental super-compact 20 µm readhead with RTLC linear stainless steel tape scale. Available with self-adhesive backing for mounting directly to the substrate or for use with the FASTRACK™ carrier system

VIONiC incremental super-compact 20 µm readhead with RELM linear ZeroMet™ low CTE (Coefficient of Thermal Expansion) spar scale

VIONiCplus incremental super-compact 20 µm readhead with RELM linear ZeroMet™ low CTE (Coefficient of Thermal Expansion) spar scale

VIONiC incremental super-compact 20 µm readhead with RSLM linear stainless steel spar scale

VIONiCplus incremental super-compact 20 µm readhead with RSLM linear stainless steel spar scale
VIONiC™
VIONiC (resolutions from 5 µm to 20 nm, SDE <±30 nm) and VIONiCplus™ (resolutions from 0.1 µm to 2.5 nm, SDE <±10 nm) super-compact 20 µm encoder systems, digital output direct from the readhead
ATOM™
ATOM miniature 20 µm and 40 µm encoder systems

ATOM incremental miniature 20 µm and 40 µm readhead with RTLF linear stainless steel tape scale and multiple interface options

ATOM incremental miniature 20 µm and 40 µm readhead with self-adhesive RCLC linear glass spar scale and multiple interface options
RG2
RG2 robust 20 µm encoder systems

RGH20F incremental low-profile 20 µm with RSLR linear stainless steel spar scale and interface

RGH25F incremental low-profile 20 µm readhead with RGS linear gold plated tape scale and interface
RG4
RG4 robust 40 µm encoder systems

RGH34 incremental component 40 µm readhead with RGS linear gold plated tape scale and interface

RGH45 incremental robust 40 µm readhead with RTLR linear stainless steel tape scale. Available with self-adhesive backing for mounting directly to the substrate or for use with the FASTRACK™ carrier system.
TONiC™
TONiC super-compact 20 µm encoder systems

TONiC incremental super-compact 20 µm readhead with RGSZ linear gold plated tape scale and with multiple interface options

TONiC incremental super-compact 20 µm readhead with RTLC linear stainless steel tape scale. Available with self-adhesive backing for mounting directly to the substrate or for use with the FASTRACK™ carrier system. Also includes multiple interface options.

TONiC incremental super-compact 20 µm readhead with RELM linear ZeroMet™ low CTE (Coefficient of Thermal Expansion) spar scale and with multiple interface options

TONiC incremental super-compact 20 µm readhead with RSLM linear stainless steel spar scale and with multiple interface options
SiGNUM™
SiGNUM high speed, high temperature 20 µm encoder systems

SiGNUM incremental high speed 20 µm readhead with RELM ZeroMet™ low CTE (Coefficient of Thermal Expansion) linear spar scale and interface

SiGNUM incremental high speed 20 µm readhead with RSLM linear stainless steel spar scale and interface




