OMI-2T

Combined optical transceiver/interface, which conveys and processes signals for two different probes sequentially. Offers new modulated transmission method for use with Renishaw's new generation probe range.

Page contentDownloadsCall your local office Contact us online

About OMI-2T

The OMI-2T optical interface utilises a revised state-of-the-art modulated optical transmission method, therefore offering the highest level of resistance to light interference.

OMI-2T has been specifically designed for use in twin probing applications, therefore it communicates with both a spindle probe and an OTS table probe, or two spindle probes, and gives visual indication of the activated device.

To maximise compatibility with machine tool controllers the OMI-2T has user configurable outputs.

Compatible probes

OMI-2T can be used with any combination of the following new generation probes. Flexible twin probe system configurations, using one receiver and two probes, can provide an easily integrated solution for most on-machine inspection applications.

Component setting/inspection : New! OMP40-2, OMP60, OMP400

Tool setting/inspection : New! OTS

OMI-2T specification

Specification 
Principal applicationSmall-to-medium machining centres using two modulated probes
Transmission typeInfra-red optical
Transmission range

5 m

Power supply

12 V to 30 V dc

Cable 

8 m and 15 m standard lengths.

Screened, 13 core (each core 18 x 0.1 mm).

Mounting

Mounting bracket allowing directional setting

Sealing

IPX8

Compatible interfaceN/A

Order information

Part numberDescription
A-5439-0049OMI-2T interface kit (8 m)
A-5439-0050OMI-2T interface kit (15 m)

Marketing literature

Installation & users guide

Data sheets

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.