OMP40

The OMP40 has now been superceded by the OMP40-2.

Compact touch probe with optical transmission, ideally suited to small machining centres.

Page contentDownloadsCall your local office Contact us online

About OMP40

OMP40-moodThe OMP40 probe has been designed specifically to meet the demands of small machining centres and the growing family of high-speed machines fitted with small HSK and small taper spindles.

OMP40 features and benefits

  • Ultra-compact - only Ø40 mm and 50 mm in length
  • Miniaturisation of electronics without compromising performance
  • Simplified installation - ideal for retrofit
  • Long battery life, minimal downtime, industry-leading economy
  • Shock and vibration resistant

OMP40 system options

OMP40 with OMI

OMP40 with OMM / MI 12

OMIOMM and MI 12

Ideal for factory fitment by machine tool builders.

Offers installation flexibility making it ideally suited for retro-fitting in the field.

OMP40 specification

Specification 
Sense directions±X, ±Y, +Z 
Weight262 g (9.2 oz)
Transmission type360° infra-red optical transmission
Transmission range

3 m (9.84 ft)

Uni-directional repeatability
(max 2 sigma at stylus tip) 
1.0 µm (0.00004 in)

Trigger force

XY plane - lowest force

XY plane - highest force

+Z direction

 

0.5 N (1.76 ozf)

0.9 N (3.17 ozf)

5.85 N (20.6 ozf)

Stylus overtravel

XY plane

+Z direction

 

±12.5°

6 mm (0.23 in)

Standard stylus length50 mm (1.97 in)
Maximum stylus length100 mm (3.94 in)
Battery type2 x 1/2 AA lithium thionyl chloride

Battery life

- stand-by

- 5% usage

- continuous life

standard / low power mode

1 year

115 / 170 days

170 / 270 hours

SealingIP X8
ShanksVarious

Compatible interface

Legacy mode: OMI or OMM / MI 12

Modulated mode: OMI-2 or OMI-2T

OMP40 software options

The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres

  • EasyProbe - entry-level package for simple work piece set-up
  • Inspection - basic set-up and work piece inspection cycles, with automatic update of offsets
  • Inspection plus - an integrated suite of inspection cycles including vector measurement
  • Productivity+™ Active Editor Pro - a PC-based software package with GUI, allowing the user to select features directly from an imported CAD model, making the generation of probing cycles even easier.

Marketing literature

Datasheet

Installation and user's guide

Quick start guide

Useful links

OMP400 probe

OMI (legacy receiver)

OMM / MI 12 (legacy receiver)

OMI-2 (modulated receiver)

OMI-2T (modulated receiver)

Twin probe system

M4 styli

EasyProbe

Inspection software

Inspection Plus

Adaptive machining

Productivity+

Productivity+ userIntegrated in-cycle adaptive machining and process control.

We recommend

QC20-W and centre pivotQC20-W ballbar

The 10-minute health check for your machine tool.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.