OSI with OMM-2 optical interface system

The new OSI, in conjunction with OMM-2, enables up to three probes to be used. Typical combinations can be:

1 x OMP60 / OMP40-2 / OMP400 with 2 x OTS or
2 x OMP40-2 / OMP400 with 1 x OTS or
3 x OTS. Multiple OTS's provide an ideal tool setting solution for pallet loaded machines.

Page contentDownloadsCall your local office Contact us online

About OSI with OMM-2

OSI with OMM-2 optical interface systemFollowing in the foot-steps of the highly successful OMI-2T, Renishaw has now developed a multiple probe system that allows up to three separate inspection probes and/or tool setting probes to be installed on a machine tool with a single optical interface system.

The OSI with OMM-2 utilises Renishaw’s modulated optical transmission, thereby offering the highest level of resistance to light interference. The system is user configurable for operation in either single probe mode or multiple probe mode. In multiple probe mode the system will sequentially activate the spindle probe or tool-setting probe.

Choice of single or tandem OMM-2 application.

The new interface system allows the implementation of tandem OMM-2, making it an ideal solution for machines with exceptionally long spindle movements where increased range is required. In these applications the operating range of OMP60 will typically exceed 10 m. Tandem OMM-2 is also suited to applications with partitioned machining areas, where a receiver will be located in each area.

Marketing literature

Quick start guides

Installation guide

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.