Rotary optical encoders

Precise control of angular position and rotary motion is achieved by using position feedback from rotary optical encoders, also known as angle encoders. Explore how Renishaw's finely marked disc and ring scales combine with compact absolute and incremental readheads to give superior position measurement performance.

Select your absolute or incremental rotary (angle) encoder systems

A range of rotary scales, including stainless steel rings and glass and stainless steel discs, are suitable for a wide variety of rotary motion applications. Rotary scale can be mounted to the rotating machine part by mechanical means or glue.

The rotary scales are compatible with Renishaw's open optical encoder series, for either absolute or incremental measurement.

  • Absolute encoders immediately decode their current position without any motion being required.
  • Incremental encoders can only detect motion relative to their current position or a known reference feature.

Our range of rotary encoders enables you to choose the best system for your application.

Absolute rotary encoder systems: readheads and scales

The diameter for the various combinations of readhead and scale are shown below:










RESA rotary scaleRES

Steel ring scale

Low profile

Easy-to-install

REXA rotary scaleREX

Steel ring scale

Thick cross-section

High accuracy

RESOLUTE™ optical encoders

RESOLUTE readhead

(30 µm pitch)

High accuracy

High speed

52 to 550 mm

52 to 417 mm

Incremental rotary encoder systems: readheads and scales

The diameter for the various combinations of readhead and scale are shown below:








RCDM discRCD

Glass disc scale

Thermally stable

Light

RESA rotary scale

RES

Steel ring scale

Low profile

Easy-to-install

REXA rotary scale

REX

Steel ring scale

Thick cross-section

High accuracy


ATOM™ optical encoders

ATOM™ readhead

(20 µm, 40 µm pitch)

Tiny

Analogue

30 to 108 mm N/A N/A

ATOM DX™ optical encoders

ATOM DX™ readhead

(20 µm, 40 µm pitch)

Tiny

Digital

17 to 108 mm N/A N/A

VIONIC™ optical encoders

VIONiC™ readhead

(20 µm pitch)

High accuracy

Digital

N/A 52 to 550 mm 52 to 417 mm

QUANTiC optical encoders

QUANTiC™ readhead

(40 µm pitch)
Easy-to-install

Versatile

N/A 52 to 550 mm N/A

TONiC™ optical encoders

TONiC™ readhead

(20 µm pitch)
High accuracy

Analogue

N/A 52 to 550 mm 52 to 417 mm
Tablet held by two hands and displaying a Renishaw encoders installation guide

Explore the technical specifications of our optical encoders, including their options and variants, via our technical documents. Our compliance certificates provide additional guarantees of Renishaw's commitment to quality.

Download technical documents

Side view of FORTiS™ enclosed optical encoder inside a machine tool

Discover how optical encoders enable excellent motion control in a range of industries and applications. Explore real-life examples of products and processes that benefit from Renishaw's encoder technology and extensive expertise.

Encoder benefits for motion control

 

Contact our sales team today

Get in contact with your local office to find out more information and speak to an expert.