SiGNUM™ software

Multilingual SiGNUM software is PC based and provides comprehensive calibration, set-up optimisation and real-time diagnostics to simplify installation and system maintenance.

Download for FREE!

Page contentDownloadsCall your local office Contact us online

Multilingual SiGNUM™ softwareMultilingual SiGNUM™ software is PC based and provides comprehensive calibration, set-up optimisation and real-time diagnostics to simplify installation and system maintenance. The Si interface is connected to the PC via a mini USB connector.

SiGNUM™ software features and benefits

  • SiGNUM™ software - Lissajous monitor'Real time', remote monitoring of signal level and system performance in a variety of different ways, including signal strength meter, Lissajous plot and IRED feedback meter (AGC drive), to assist with system optimisation
  • Patented pitch adjustment indicator enables fine adjustment of the readhead pitch
  • Quick and simple remote calibration of the reference mark and incremental signals with the press of a button
  • Advanced error logging alerts the user to conditions that are less than optimum (warning function) and to any errors that occur (alarm function)
  • Technical 'info' guide provides contextual help and a detailed explanation of system functions and fault-finding
  • System configuration page enables the user to view the configuration of the Si interface detailing resolution, clock frequency etc
  • Multilingual user interface allows the user to select from English, German, Italian and Japanese
  • DRO functionality available with FANUC serial Si-FN interface.

Download SiGNUM software now.

Minimum system requirements

  • Microsoft® Windows® 98 (2nd Edition), Millennium Edition® (Me), 2000 or XP. NOTE: SiGNUM™ software is not compatible with Windows NT or 95
  • Pentium® II processor
  • 128 MB RAM
  • USB 1.1
  • .NET Framework 1.1 (redistributable version included with the software)
  • Microsoft® Internet Explorer 5.01 or later (this can be obtained free from the Microsoft® website)
  • Screen resolution: 800 x 600, colour quality: 16 bit or more, DPI setting 'normal size (96 DPI)'

Downloads

  • SiGNUM™ software version 5.0.

    SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB connector and the software provides real-time diagnostics to simplify installation and system maintenance.

    [40.3MB]

Brochures

  • Brochure: Non-contact position encoders Brochure: Non-contact position encoders

    Renishaw offers a wide range of compact magnetic and optical encoders to meet the diverse requirements of industrial automation. This product brochure details an extensive selection of robust magnetic linear, ring and rotary encoders, optical incremental linear and rotary encoders, laser interferometers and our new range of optical absolute linear and rotary encoders.

    [8.2MB]
  • Flyer: SiGNUM software Flyer: SiGNUM software

    SiGNUM software sales flyer

    [555kB]

User guides

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.